IESNA:LM-63-2002
[TEST]P242851
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S125DRP-S850D840-X4F0-XX-UDD-D-W
[LUMINAIRE]DEFINE 5 DIRECT RECESSED WITH SATIN DROP DIFFUSER
[MORE]STANDARD LIGHT ENGINE
[LAMP](92) 4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3191
TILT=NONE
92 -1 1 73 5 1 1 0.390833 3.875 0.08333
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
1030.1 1033.1 1030.1 1023 1012.9 998.8 983.6 964.4 943.2 919
893.7 866.5 835.2 806.9 773.6 741.2 707.9 671.6 637.2 601.9
565.5 527.1 489.8 451.4 413 375.7 337.3 301.9 262.6 224.2
185.8 148.5 114.1 82.8 55.5 35.3 16.2 14.1 13.1 12.1
11.1 10.1 9.1 8.1 7.1 7.1 6.1 5 5 4
4 3 3 2 2 2 1 1 1 0
0 0 0 0 0 0 0 0 0 0
0 0 0
1030.1 1031.1 1028 1022 1012.9 999.8 984.6 966.4 945.2 923
896.8 870.5 841.2 811.9 780.6 747.3 716 682.7 648.3 612
576.6 541.3 505.9 470.6 433.2 395.9 360.5 324.2 285.8 248.4
212.1 178.7 144.4 115.1 88.9 67.7 48.5 43.4 39.4 36.4
32.3 29.3 25.2 22.2 19.2 16.2 13.1 10.1 8.1 5
3 2 2 2 1 1 1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
1030.1 1024 1021 1014.9 1004.8 993.7 977.5 959.4 938.2 914.9
890.7 863.4 835.2 807.9 777.6 746.3 715 685.7 653.4 620.1
587.7 555.4 522.1 488.8 453.4 418.1 384.8 348.4 312 277.7
244.4 209 178.7 150.5 124.2 102 82.8 78.8 73.7 69.7
64.6 60.6 55.5 51.5 47.5 43.4 39.4 35.3 31.3 27.3
23.2 19.2 16.2 12.1 8.1 5 2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
1030.1 1031.1 1029.1 1022 1011.9 998.8 983.6 964.4 941.2 919
894.7 866.5 837.2 809.9 780.6 750.3 719 690.7 660.5 630.2
598.8 567.5 533.2 500.9 468.6 435.3 399.9 366.6 331.2 298.9
264.6 231.3 201 171.7 146.4 125.2 106 101 95.9 90.9
85.8 80.8 75.7 71.7 66.7 61.6 57.6 52.5 48.5 43.4
39.4 34.3 30.3 26.3 21.2 17.2 13.1 9.1 5 2
0 0 0 0 0 0 0 0 0 0
0 0 0
1030.1 1030.1 1028 1021 1010.9 995.7 979.6 961.4 941.2 915.9
889.7 864.4 836.2 808.9 780.6 749.3 721 690.7 661.5 632.2
601.9 569.6 537.2 503.9 471.6 439.3 403.9 371.6 337.3 303
269.6 235.3 205 179.8 154.5 132.3 113.1 108.1 103 98
91.9 86.8 82.8 77.8 73.7 68.7 63.6 59.6 54.5 49.5
44.4 40.4 35.3 30.3 26.3 21.2 17.2 13.1 9.1 4
1 0 0 0 0 0 0 0 0 0
0 0 0
